IESNA:LM-63-2002
[TEST]P1704722
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-24)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-AMB-U-SLL
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 36W  1590K FIXTURE w/ LEFT 90 DEG SPILL CONTROL DISTRIBUTION
[LAMP] (26) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.30A 35.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2081.0
TILT=NONE
26 -1 1 37 43 1 1 0.5000 0.5000 0.0000
1.000 1 35.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 1 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 359 360 
350.8 371.8 394.8 406.8 413.8 415.8 412.8 410.8 407.8 403.8 404.8 402.8 407.8 417.8 432.8 456.8 484.8 525.8 579.7 
676.7 819.6 1071.5 1411.3 1861.1 2180.0 2085.0 1809.1 1510.3 1155.5 801.6 505.8 243.9 67.0 26.0 10.0 1.0 0.0 
350.8 375.8 395.8 410.8 414.8 415.8 411.8 407.8 402.8 396.8 395.8 395.8 397.8 407.8 417.8 437.8 465.8 500.8 556.7 
635.7 780.6 1009.5 1347.4 1795.1 2210.9 2181.0 1895.1 1592.2 1244.4 915.6 589.7 278.9 77.0 29.0 11.0 1.0 0.0 
350.8 376.8 397.8 415.8 419.8 416.8 409.8 396.8 383.8 374.8 367.8 364.8 361.8 363.8 367.8 383.8 404.8 436.8 487.8 
560.7 643.7 790.6 1088.5 1451.3 1964.1 2434.8 2096.0 1815.1 1483.3 1172.4 806.6 438.8 112.9 33.0 13.0 2.0 0.0 
350.8 377.8 407.8 420.8 417.8 408.8 385.8 362.8 340.8 321.8 307.9 302.9 295.9 295.9 302.9 312.9 334.8 372.8 428.8 
506.8 592.7 672.7 760.6 882.6 1064.5 1587.2 1904.1 1477.3 1188.4 965.5 743.6 480.8 188.9 75.0 17.0 2.0 0.0 
350.8 377.8 411.8 420.8 413.8 389.8 360.8 333.8 307.9 285.9 272.9 260.9 255.9 254.9 258.9 272.9 303.9 362.8 460.8 
573.7 696.7 815.6 920.6 996.5 1102.5 1357.4 1660.2 1549.3 1337.4 1036.5 831.6 578.7 271.9 127.9 68.0 2.0 0.0 
350.8 382.8 416.8 424.8 407.8 379.8 342.8 312.9 288.9 265.9 248.9 237.9 228.9 225.9 229.9 247.9 298.9 385.8 528.7 
697.7 880.6 1076.5 1249.4 1389.3 1539.3 1831.1 2173.0 2142.0 1916.1 1682.2 1104.5 706.7 436.8 234.9 88.0 3.0 0.0 
350.8 383.8 418.8 424.8 403.8 369.8 336.8 306.9 279.9 256.9 237.9 222.9 212.9 206.9 211.9 230.9 285.9 398.8 551.7 
733.7 940.6 1193.4 1437.3 1661.2 1920.1 2247.9 2510.8 2452.8 2009.0 1352.4 963.5 580.7 369.8 139.9 50.0 6.0 0.0 
350.8 382.8 421.8 425.8 403.8 371.8 338.8 305.9 280.9 256.9 237.9 224.9 215.9 211.9 213.9 228.9 270.9 362.8 499.8 
669.7 863.6 1067.5 1335.4 1551.3 1804.1 2139.0 2433.8 2385.9 2142.0 1809.1 1200.4 836.6 443.8 207.9 64.0 6.0 0.0 
350.8 381.8 418.8 426.8 409.8 378.8 344.8 316.8 291.9 272.9 255.9 241.9 233.9 231.9 235.9 247.9 275.9 330.8 425.8 
545.7 676.7 818.6 952.5 1072.5 1200.4 1439.3 1694.2 1594.2 1462.3 1268.4 1051.5 733.7 397.8 189.9 87.0 4.0 0.0 
350.8 380.8 414.8 426.8 414.8 390.8 362.8 340.8 317.8 302.9 288.9 279.9 273.9 271.9 272.9 277.9 296.9 324.8 373.8 
437.8 526.7 610.7 680.7 761.6 856.6 1189.4 1378.3 1163.4 1065.5 959.5 825.6 517.8 294.9 98.0 29.0 4.0 0.0 
350.8 379.8 407.8 424.8 422.8 408.8 392.8 374.8 359.8 348.8 339.8 332.8 327.8 327.8 330.8 336.8 352.8 374.8 409.8 
450.8 508.8 594.7 771.6 1050.5 1484.3 1892.1 1733.2 1669.2 1568.3 1426.3 1180.4 714.7 379.8 126.9 30.0 4.0 0.0 
350.8 377.8 405.8 419.8 422.8 411.8 402.8 394.8 387.8 378.8 373.8 368.8 371.8 373.8 379.8 389.8 408.8 437.8 473.8 
516.8 586.7 736.6 990.5 1387.3 1816.1 1893.1 1794.1 1653.2 1476.3 1201.4 877.6 478.8 244.9 84.0 25.0 4.0 0.0 
350.8 375.8 398.8 415.8 419.8 417.8 411.8 409.8 409.8 407.8 408.8 413.8 418.8 434.8 453.8 472.8 502.8 544.7 592.7 
656.7 760.6 967.5 1229.4 1481.3 1599.2 1542.3 1368.3 1096.5 843.6 572.7 343.8 144.9 73.0 32.0 14.0 4.0 0.0 
350.8 368.8 387.8 401.8 406.8 408.8 411.8 418.8 421.8 429.8 436.8 451.8 468.8 499.8 523.8 548.7 574.7 606.7 642.7 
670.7 705.7 767.6 805.6 746.6 627.7 455.8 286.9 167.9 114.9 80.0 52.0 34.0 24.0 16.0 9.0 4.0 0.0 
350.8 364.8 373.8 383.8 388.8 391.8 391.8 396.8 399.8 398.8 401.8 401.8 404.8 412.8 425.8 421.8 406.8 376.8 343.8 
299.9 263.9 231.9 216.9 203.9 186.9 166.9 142.9 112.9 84.0 66.0 52.0 38.0 23.0 14.0 8.0 4.0 0.0 
350.8 357.8 359.8 361.8 367.8 368.8 370.8 372.8 366.8 355.8 335.8 314.9 293.9 271.9 259.9 260.9 258.9 250.9 231.9 
211.9 193.9 184.9 174.9 169.9 166.9 155.9 139.9 123.9 100.0 81.0 55.0 36.0 24.0 16.0 8.0 4.0 0.0 
350.8 349.8 343.8 337.8 342.8 349.8 352.8 350.8 338.8 315.8 284.9 263.9 250.9 243.9 235.9 231.9 225.9 219.9 209.9 
191.9 171.9 147.9 133.9 131.9 137.9 140.9 137.9 127.9 111.9 84.0 67.0 55.0 41.0 21.0 9.0 4.0 0.0 
350.8 344.8 330.8 321.8 319.8 328.8 339.8 342.8 333.8 318.8 296.9 280.9 265.9 254.9 243.9 228.9 210.9 194.9 177.9 
161.9 144.9 126.9 112.9 105.0 100.0 99.0 101.0 99.0 91.0 79.0 65.0 52.0 39.0 25.0 16.0 5.0 0.0 
350.8 335.8 316.8 298.9 293.9 306.9 325.8 348.8 359.8 355.8 335.8 305.9 283.9 266.9 245.9 225.9 204.9 183.9 167.9 
150.9 135.9 124.9 119.9 115.9 107.9 100.0 87.0 79.0 71.0 66.0 58.0 47.0 31.0 22.0 12.0 5.0 0.0 
350.8 333.8 304.9 284.9 272.9 279.9 306.9 346.8 383.8 386.8 364.8 331.8 297.9 268.9 246.9 221.9 199.9 178.9 162.9 
146.9 137.9 131.9 126.9 124.9 120.9 109.9 100.0 90.0 80.0 71.0 61.0 47.0 34.0 24.0 12.0 5.0 0.0 
350.8 326.8 293.9 272.9 258.9 257.9 276.9 313.9 355.8 376.8 367.8 336.8 295.9 264.9 240.9 221.9 200.9 181.9 165.9 
154.9 147.9 143.9 140.9 138.9 133.9 123.9 110.9 98.0 88.0 78.0 68.0 54.0 38.0 24.0 9.0 5.0 0.0 
350.8 329.8 292.9 269.9 253.9 249.9 263.9 290.9 322.8 346.8 340.8 315.8 279.9 248.9 229.9 211.9 195.9 184.9 171.9 
162.9 155.9 150.9 148.9 145.9 141.9 130.9 115.9 102.0 90.0 80.0 70.0 56.0 40.0 23.0 10.0 5.0 0.0 
350.8 323.8 289.9 265.9 247.9 244.9 252.9 272.9 291.9 304.9 302.9 274.9 248.9 222.9 209.9 200.9 192.9 183.9 174.9 
165.9 159.9 156.9 156.9 154.9 149.9 136.9 120.9 105.0 94.0 82.0 72.0 59.0 41.0 25.0 10.0 5.0 0.0 
350.8 321.8 287.9 260.9 242.9 238.9 242.9 250.9 258.9 259.9 252.9 238.9 213.9 196.9 187.9 183.9 179.9 177.9 169.9 
162.9 160.9 162.9 163.9 162.9 155.9 144.9 127.9 111.9 99.0 86.0 75.0 61.0 45.0 29.0 12.0 4.0 0.0 
350.8 320.8 282.9 255.9 241.9 237.9 241.9 247.9 249.9 247.9 237.9 223.9 206.9 189.9 179.9 170.9 166.9 161.9 153.9 
150.9 151.9 155.9 158.9 155.9 151.9 143.9 129.9 111.9 98.0 84.0 73.0 59.0 41.0 27.0 13.0 4.0 0.0 
350.8 316.8 281.9 256.9 240.9 236.9 242.9 246.9 247.9 244.9 232.9 218.9 200.9 185.9 171.9 161.9 154.9 149.9 142.9 
138.9 143.9 147.9 150.9 152.9 147.9 139.9 124.9 110.9 94.0 81.0 62.0 50.0 36.0 22.0 12.0 3.0 0.0 
350.8 316.8 280.9 256.9 242.9 240.9 242.9 249.9 248.9 245.9 233.9 217.9 201.9 185.9 170.9 158.9 152.9 147.9 140.9 
136.9 140.9 146.9 151.9 152.9 146.9 136.9 123.9 111.9 94.0 75.0 62.0 49.0 35.0 22.0 9.0 3.0 0.0 
350.8 319.8 281.9 257.9 245.9 242.9 249.9 256.9 256.9 251.9 239.9 225.9 207.9 189.9 176.9 167.9 162.9 156.9 148.9 
146.9 149.9 153.9 154.9 152.9 149.9 140.9 130.9 112.9 100.0 87.0 70.0 56.0 41.0 28.0 11.0 3.0 0.0 
350.8 317.8 285.9 260.9 250.9 248.9 255.9 263.9 267.9 262.9 251.9 234.9 211.9 193.9 186.9 182.9 177.9 171.9 161.9 
157.9 159.9 160.9 158.9 157.9 153.9 144.9 129.9 115.9 103.0 92.0 81.0 65.0 49.0 31.0 14.0 3.0 0.0 
350.8 320.8 288.9 266.9 254.9 255.9 268.9 282.9 293.9 296.9 285.9 256.9 229.9 211.9 202.9 195.9 190.9 181.9 171.9 
166.9 164.9 162.9 160.9 156.9 149.9 139.9 125.9 111.9 103.0 93.0 80.0 65.0 50.0 32.0 12.0 4.0 0.0 
350.8 326.8 296.9 274.9 266.9 271.9 289.9 317.8 348.8 355.8 328.8 295.9 270.9 244.9 227.9 211.9 197.9 179.9 169.9 
161.9 156.9 151.9 147.9 143.9 136.9 126.9 115.9 104.0 97.0 87.0 74.0 63.0 46.0 26.0 11.0 5.0 0.0 
350.8 328.8 301.9 280.9 274.9 280.9 303.9 344.8 378.8 375.8 349.8 316.8 286.9 257.9 237.9 214.9 196.9 178.9 162.9 
155.9 149.9 144.9 139.9 135.9 128.9 119.9 110.9 101.0 93.0 84.0 71.0 59.0 44.0 23.0 11.0 5.0 0.0 
350.8 329.8 303.9 286.9 281.9 288.9 321.8 365.8 390.8 385.8 353.8 320.8 286.9 262.9 236.9 215.9 194.9 174.9 156.9 
149.9 143.9 138.9 133.9 129.9 122.9 116.9 107.9 99.0 92.0 82.0 70.0 58.0 43.0 24.0 11.0 6.0 0.0 
350.8 333.8 314.9 302.9 300.9 312.9 341.8 377.8 381.8 363.8 338.8 311.9 284.9 261.9 236.9 216.9 197.9 177.9 160.9 
143.9 135.9 130.9 126.9 123.9 115.9 109.9 103.0 94.0 87.0 78.0 65.0 54.0 40.0 27.0 12.0 6.0 0.0 
350.8 336.8 323.8 315.8 318.8 332.8 344.8 352.8 344.8 330.8 311.9 295.9 275.9 259.9 238.9 219.9 201.9 183.9 166.9 
149.9 133.9 126.9 121.9 117.9 111.9 102.0 92.0 84.0 80.0 75.0 67.0 52.0 38.0 26.0 13.0 5.0 0.0 
350.8 342.8 334.8 328.8 334.8 342.8 346.8 333.8 314.9 297.9 286.9 274.9 263.9 250.9 235.9 220.9 209.9 196.9 182.9 
166.9 144.9 125.9 116.9 111.9 110.9 115.9 121.9 122.9 105.9 93.0 80.0 65.0 48.0 33.0 15.0 4.0 0.0 
350.8 348.8 345.8 344.8 347.8 352.8 350.8 339.8 317.8 290.9 269.9 256.9 247.9 241.9 237.9 237.9 237.9 232.9 209.9 
187.9 166.9 148.9 146.9 154.9 157.9 158.9 150.9 130.9 108.9 80.0 67.0 52.0 36.0 18.0 9.0 3.0 0.0 
350.8 356.8 357.8 357.8 359.8 363.8 361.8 359.8 346.8 330.8 313.9 295.9 281.9 272.9 269.9 266.9 256.9 240.9 222.9 
204.9 199.9 195.9 189.9 188.9 180.9 160.9 135.9 112.9 88.0 67.0 45.0 34.0 22.0 13.0 6.0 2.0 0.0 
350.8 358.8 368.8 368.8 372.8 371.8 375.8 375.8 375.8 378.8 378.8 385.8 398.8 413.8 421.8 417.8 395.8 366.8 334.8 
300.9 275.9 260.9 239.9 212.9 184.9 153.9 122.9 90.0 70.0 54.0 42.0 29.0 18.0 11.0 5.0 2.0 0.0 
350.8 365.8 379.8 389.8 390.8 393.8 396.8 399.8 403.8 411.8 423.8 445.8 471.8 501.8 532.7 557.7 591.7 627.7 662.7 
715.7 805.6 895.6 921.6 829.6 636.7 408.8 208.9 132.9 82.0 53.0 38.0 28.0 19.0 12.0 5.0 1.0 0.0 
350.8 368.8 389.8 400.8 407.8 411.8 410.8 412.8 413.8 418.8 425.8 436.8 456.8 478.8 509.8 542.7 581.7 637.7 712.7 
823.6 983.5 1263.4 1572.3 1767.2 1755.2 1528.3 1206.4 923.6 592.7 306.9 147.9 61.0 33.0 18.0 7.0 1.0 0.0 
350.8 370.8 392.8 405.8 411.8 415.8 413.8 410.8 409.8 406.8 409.8 411.8 419.8 430.8 452.8 472.8 506.8 549.7 610.7 
702.7 860.6 1104.5 1492.3 1881.1 2152.0 1996.1 1677.2 1421.3 1054.5 726.7 418.8 207.9 50.0 25.0 9.0 1.0 0.0 
350.8 371.8 394.8 406.8 413.8 415.8 412.8 410.8 407.8 403.8 404.8 402.8 407.8 417.8 432.8 456.8 484.8 525.8 579.7 
676.7 819.6 1071.5 1411.3 1861.1 2180.0 2085.0 1809.1 1510.3 1155.5 801.6 505.8 243.9 67.0 26.0 10.0 1.0 0.0 
